Manufacturer part number: 04310-08
Brand: NORELEM
Price: 43.99 €
Delivery time: 4 Days
B: 16 mm
B1: 9 mm
D=Fastening hole: 8 mm
D1: 25 mm
H: 28.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04310-08
Part Number
|
---|
04310-08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1 (mm) | H (mm) | H1 (mm) | L=Handle length (mm) | L1 (mm) | R (mm) | R1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.99 € | 1 | 4 Days | 16 | 9 | 8 | 25 | 28.2 | 18.7 | 104±2 | 14.9 | 17.2 | 19.2 |
Loading...
Application | Clamp | Type Clamp | Cam Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
Main Body Material | Steel | Main material | High carbon steel | Surface finish body | Tempered, black oxidised |
This page is Cam levers double (04310), part number 04310-08.
You can find the detail information about specifications and dimensions on part number 04310-08.
Configure
Basic Attributes
B(mm)
B1(mm)
D=Fastening hole(mm)
D1(mm)
H(mm)
H1(mm)
L=Handle length(mm)
L1(mm)
R(mm)
R1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04310-10 |
04310-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1 (mm) | H (mm) | H1 (mm) | L=Handle length (mm) | L1 (mm) | R (mm) | R1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.61 € | 1 | 4 Days | 20 | 12 | 10 | 30 | 34.8 | 23.3 | 123±2 | 18.6 | 21.5 | 24 | ||
70.13 € | 1 | 4 Days | 25 | 14 | 12 | 30 | 43.8 | 30.3 | 146±3 | 24.3 | 28 | 31.2 |