Manufacturer part number: 23250.0540
Brand: HALDER
Price: 159.96 €
Delivery time: 4 Days
l1: 31 mm
l2: 5 mm
b1: 10 mm
h1: 6.4 mm
for taper clamping units: 23250.0501 - .0503
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23250.0540
Material | Tool Steel | b2(mm) | 44 | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
This page is Stop Plates for Taper Clamping Units, for clamping bars, part number 23250.0540.
You can find the detail information about specifications and dimensions on part number 23250.0540.
Part Number |
---|
23250.0541 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l1 (mm) | l2 (mm) | b1 (mm) | h1 (mm) | for taper clamping units | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
159.96 € | 1 | 4 Days | 47 | 42 | 12.5 | 4.4 | 23250.0510 - .0515 | 60 |