Manufacturer part number: SL185032-A-BR-C3
Brand: INA
Price: 1,768.58 €
Delivery time: 4 Days
Product type: Standard
Design: A
Inner ring: Standard
Main dimension: 160 x 240 x 109 mm
Radial Clearance: C3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL185032-A-BR-C3
Part Number
|
---|
SL185032-A-BR-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Design | Inner ring | Main dimension (mm) | Radial Clearance | Precision | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,768.58 € | 1000 | 4 Days | Standard | A | Standard | 160 x 240 x 109 | C3 | Black Finishing | 16.47 |
Loading...
This page is Cylindrical Roller Bearing SL18, Full Complement, Double Row, part number SL185032-A-BR-C3.
You can find the detail information about specifications and dimensions on part number SL185032-A-BR-C3.
Configure
Basic Attributes
Type
Product type
Design
Inner ring
Main dimension(mm)
Radial Clearance
Precision
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SL1818/500-E-TB-C4 |
SL1818/500-E-TB-CN/3L |
SL1818/530-E-TB-BR |
SL185032-A-BR-C3-2S |
SL185032-A-C3-2S |
SL185034-A-BR-C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product type | Design | Inner ring | Main dimension (mm) | Radial Clearance | Precision | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
7,410.18 € | 1000 | 4 Days | Standard | Bearings with increased axial load capacity | Standard | 500 x 620 x 56 | C4 | Standard | 35.73 | ||
7,410.18 € | 1000 | 4 Days | Standard | Bearings with increased axial load capacity | Standard | 500 x 620 x 56 | CN/3L | Standard | 35.03 | ||
8,641.05 € | 1000 | 4 Days | Standard | Bearings with increased axial load capacity | Standard | 530 x 650 x 56 | CN | Black Finishing | 36.6 | ||
1,928.46 € | 2000 | 4 Days | Standard | A | Standard | 160 x 240 x 109 | C3 | Set of Two for Side-by-Side with Black Finishing | 16.47 | ||
1,768.58 € | 2000 | 4 Days | Standard | A | Standard | 160 x 240 x 109 | C3 | Set of Two for Side-by-Side | 16.62 | ||
2,133.03 € | 1000 | 4 Days | Standard | A | Standard | 170 x 260 x 122 | C3 | Black Finishing | 22.5 |