Securing Plate MS Series (MS3196)

Securing Plate MS Series MS3196

Product Details:

Manufacturer part number: MS3196

Brand: FAG

Price: 96.95

Delivery time: 4 Days


Technical Data:

Length of retaining ring: 36 mm

Width of inner retaining ring: 53 mm

Height of retaining ring: 15 mm

Weight: 0.198 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS3196

Part Number
MS3196
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length of retaining ring
(mm)
Width of inner retaining ring
(mm)
Height of retaining ring
(mm)
Weight
(kg)

96.95 €

1000 4 Days 3653150.198

Loading...

  1. 1

This page is Securing Plate MS Series, part number MS3196.
You can find the detail information about specifications and dimensions on part number MS3196.

Variation of this product

Part Number
MS3048
MS3144
MS3152
MS3188
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length of retaining ring
(mm)
Width of inner retaining ring
(mm)
Height of retaining ring
(mm)
Weight
(kg)

17.40 €

1000 4 Days 2017.5120.023

17.75 €

1000 4 Days 2022.5120.040

19.35 €

1000 4 Days 2425.5120.059

73.12 €

1000 4 Days 3643150.184

Tech Support