Manufacturer part number: WS22222-E1-XL-2RSR
Brand: FAG
Price: 461.94 €
Delivery time: 4 Days
Outer Diameter D: 200 mm
Width B (or T): 63 mm
Bore diameter: 110 mm
Dynamic load rating (radial): 550000 N
Radial load rating: 600000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WS22222-E1-XL-2RSR
Part Number
|
---|
WS22222-E1-XL-2RSR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
461.94 € | 1 | Available | 4 Days | 200 | 63 | 110 | 550000 | 600000 | 1020 | CN | 7.963 |
Loading...
This page is Sealed Spherical Roller Bearings WS222..-E1, for Continuous Casting Machines, part number WS22222-E1-XL-2RSR.
You can find the detail information about specifications and dimensions on part number WS22222-E1-XL-2RSR.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Clearance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WS22210-E1-XL-2RSR-C3 |
WS22212-E1-XL-2RSR-L091-C3 |
WS22214-E1-XL-2RSR-L055 |
WS22215-E1-XL-2RSR-C3 |
WS22220-E1-XL-2RSR |
WS22224-E1-XL-2RSR |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Clearance | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 102.60 € | 1 | Available | 4 Days | 90 | 28 | 50 | 109000 | 107000 | 2440 | C3 | 0.69 | |
- | 141.91 € | 1 | Available | 4 Days | 110 | 34 | 60 | 160000 | 155000 | 2030 | C3 | 1.27 | |
- | 166.48 € | 1 | Available | 4 Days | 125 | 38 | 70 | 211000 | 226000 | 1670 | CN | 1.93 | |
- | 174.03 € | 1 | Available | 4 Days | 130 | 38 | 75 | 216000 | 237000 | 1630 | C3 | 1.99 | |
385.28 € | 1 | Available | 4 Days | 180 | 55 | 100 | 430000 | 475000 | 1140 | CN | 5 | ||
531.60 € | 1000 | 4 Days | 215 | 69 | 120 | 640000 | 740000 | 920 | CN | 9.992 |