Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZW-7000T
Power Supply | 24 VDC | Output Specification | NPN/PNP | Protective structure (sensor head) | IP20 |
---|---|---|---|---|---|
Ambient Operating temperature(°C) | 0 to 40°C | Ambient Operating humidity(%) | 35% to 85% | Case material | Polycarbonate |
Laser class | 1 | Measuring cycle | 20 µs to 400 µs | Applicable series | ZW-S70□□ / ZW-SP70□□ / ZW-SPR70□□ Sensor Heads |
This page is Sensor Controller with EtherCAT for ZW-7000 Sensor, part number ZW-7000T.
You can find the detail information about specifications and dimensions on part number ZW-7000T.