Levelling Castor, HRLH-SPO Series

Levelling Castor, HRLH-SPO Series
Levelling Castor, with Integrated Truck Lock and Top Plate Fitting, Nylon Heavy Duty Wheel, HRLH-SPO Series

Bracket: HRLH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats
  • steel truck lock with rubber pad
  • height adjustment with wrench

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRLH-SPO 75K

Part Number
HRLH-SPO 75K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

225.88 €

1 5 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 150 Load Range(daN) 220.01 to 320.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 125 Wheel Width B(mm) 40 Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type levelling castor
Total height(mm) 108 Weight(g) 1688 Wheel diameter(mm) 75
Wheel width(mm) 32 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 300

This page is Levelling Castor, HRLH-SPO Series, part number HRLH-SPO 75K.
You can find the detail information about specifications and dimensions on part number HRLH-SPO 75K.

Tech Support