Pressed Steel Swivel Head, DK-LUH Series

Pressed Steel Swivel Head, DK-LUH Series
Pressed Steel Swivel Head, Heavy Duty Design, Enclosed

  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats
  • zinc-plated, blue-passivated, Cr6-free
  • Combination with a fixed castor results in a swivel castor with no offset
  • For all applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DK-LUH-3

Part Number
DK-LUH-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

94.75 €

1 23 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Related Components / Rotation Type Mounting Height H(mm) 122 Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Dia. D(mm) 72 Wheel Width B(mm) 32
Product type Swivel head Weight(g) 1323

This page is Pressed Steel Swivel Head, DK-LUH Series, part number DK-LUH-3.
You can find the detail information about specifications and dimensions on part number DK-LUH-3.

Tech Support