Magnets with internal thread NdFeB, rectangular, with rubber protective jacket (K1396)

Magnets with internal thread NdFeB, rectangular, with rubber protective jacket (K1396)
· Protection for sensitive surfaces

· Temperature range up to 60 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1396.14331
K1396.24331
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form L1
(mm)

7.84 €

1 4 Days A-

10.48 €

1 4 Days B25

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Rubber Component colour black
B=Width(mm) 31 D1(mm) 10 D2=Thread M4
H=Height(mm) 6.9 H1(mm) 6 H2(mm) 4.5
L=Length(mm) 43 Temperature max.(°C) 60

Tech Support