Magnets deep pot with threaded pin NdFeB, rubber magnetic face (K1397) (Part Numbers - CAD Download)

Magnets deep pot with threaded pin NdFeB, rubber magnetic face (K1397)
· Protection for sensitive surfaces

· Suitable for use as a stop

· Application sectors: machine, plant and fixture construction

· Temperature range up to 80 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1397.1306
K1397.1608
K1397.2010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
L=thread length
(mm)
SW
(mm)

14.27 €

1 4 Days 13M6161011

17.14 €

1 4 Days 16M8181213

21.06 €

1 4 Days 20M10201417

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Rubber Temperature max.(°C) 80

Tech Support