Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1106.18186 |
K1106.20186 |
K1106.40186 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation | |
---|---|---|---|---|---|
18.02 € | 1 | 4 Days | square 8 mm | ||
18.02 € | 1 | 4 Days | slot | ||
18.02 € | 1 | 4 Days | double lug 5 mm |
Loading...
Main material | Stainless steel | Steel code | 1.4305 | Component material | Stainless steel |
---|---|---|---|---|---|
H=Height(mm) | 18 | S=Max. wall thickness(mm) | 8 | SW=key width(mm) | 27 |