Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Component material (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|
8.54 € | 1 | 4 Days | M8 | Stainless steel | 20 | ||
8.54 € | 1 | 4 Days | M8 | Stainless steel | 25 | ||
8.54 € | 1 | 4 Days | M8 | Stainless steel | 30 | ||
8.75 € | 1 | 4 Days | M8 | Stainless steel | 40 | ||
8.75 € | 1 | 4 Days | M10 | Stainless steel | 30 | ||
9.22 € | 1 | 4 Days | M10 | Stainless steel | 40 | ||
9.22 € | 1 | 4 Days | M10 | Stainless steel | 50 | ||
7.41 € | 1 | 4 Days | M8 | Steel | 20 | ||
7.41 € | 1 | 4 Days | M8 | Steel | 25 | ||
7.41 € | 1 | 4 Days | M8 | Steel | 30 | ||
7.62 € | 1 | 4 Days | M8 | Steel | 40 | ||
7.62 € | 1 | 4 Days | M10 | Steel | 30 | ||
8.03 € | 1 | 4 Days | M10 | Steel | 40 | ||
8.03 € | 1 | 4 Days | M10 | Steel | 50 |
Loading...
Main Body Material | Plastic | Outside diameter(φ) | 63 | Main colour(mm) | black grey RAL 7021 |
---|---|---|---|---|---|
Form(mm) | L | D2(mm) | 26 | H=Height(mm) | 45 |
H1(Nm) | 10 |