Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
IF6028 |
IF6029 |
IF6030 |
IF6031 |
IG6083 |
IG6084 |
IG6086 |
IG6087 |
IG6108 |
IG6621 |
II5913 |
II5914 |
II5917 |
II6913 |
IM5139 |
IM5140 |
IM5141 |
IM5142 |
IM5143 |
IM5175 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Analogue Voltage Output (V) | Hysteresis (% of Sr) | Correction Factor | Protection | Electrical Design | Materials | Current Consumption (mA) | Analogue Current Output (mA) | Connection | Electrical Connection | Ambient Temperature (°C) | Output Function | Max. Load (Ω) | Switching Frequency DC (Hz) | Min. Load Resistance (Ω) | Housing | Switch Point IO-Link (mm) | Max. Voltage Drop Switching Output DC (V) | Communication Interface | Tightening Torque (Nm) | Sensing Face | Permanent Current Rating of Switching Output DC (mA) | Mounting | Measuring Range (mm) | Repeatability Analogue Output (%) | IO-Link Revision | Dimensions (mm) | Display | Linearity Error of Analogue Output (%) | Transmission Type | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.22 € | 1 | 4 Days | - | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | 4-20; (linear; gradient: 8.889 mA/mm; for frontal approach and for target made of mild steel: 12 x 12 x 1 mm) | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | 500; (Ub <=18 V;; Max. load <=400 Ω) | 200 | - | threaded type | 0.38-1.87 | 2.5 | IO-Link | 7 | - | 100 | flush mountable | 0.2-2 | - | 1.1 | M12 x 1 / L = 70 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
116.22 € | 1 | 4 Days | 0-10; (linear; gradient: 5.556 V/mm; for frontal approach and for target made of mild steel: 12 x 12 x 1 mm) | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | - | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | - | 200 | 2000 | threaded type | 0.38-1.87 | 2.5 | IO-Link | 7 | - | 100 | flush mountable | 0.2-2 | - | 1.1 | M12 x 1 / L = 70 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
116.22 € | 1 | 4 Days | - | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | 4-20; (linear; gradient: 4.444 mA/mm; for frontal approach and for target made of mild steel: 12 x 12 x 1 mm) | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | 500; (Ub <=18 V;; Max. load <=400 Ω) | 200 | - | threaded type | 0.75-3.74 | 2.5 | IO-Link | 7 | - | 100 | non-flush mountable | 0.4-4 | - | 1.1 | M12 x 1 / L = 70 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
117.40 € | 1 | 4 Days | 0-10; (linear; gradient: 2.778 V/mm; for frontal approach and for target made of mild steel: 12 x 12 x 1 mm) | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | - | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | - | 200 | 2000 | threaded type | 0.75-3.74 | 2.5 | IO-Link | 7 | - | 100 | non-flush mountable | 0.4-4 | - | 1.1 | M12 x 1 / L = 70 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
129.12 € | 1 | 4 Days | - | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | 4-20; (linear; gradient: 2.222 mA/mm; for frontal approach and for target made of mild steel: 24 x 24 x 1 mm) | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | 500; (Ub <=18 V;; Max. load <=400 Ω) | 300 | - | threaded type | 1.5-7.48 | 2.5 | IO-Link | 25 | - | 100 | non-flush mountable | 0.8-8 | - | 1.1 | M18 x 1 / L = 60 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
127.94 € | 1 | 4 Days | 0-10; (linear; gradient: 1.389 V/mm; for frontal approach and for target made of mild steel: 24 x 24 x 1 mm) | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | - | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | - | 300 | 2000 | threaded type | 1.5-7.48 | 2.5 | IO-Link | 25 | - | 100 | non-flush mountable | 0.8-8 | - | 1.1 | M18 x 1 / L = 60 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
127.94 € | 1 | 4 Days | - | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | 4-20; (linear; gradient: 3.556 mA/mm; for frontal approach and for target made of mild steel: 18 x 18 x 1 mm) | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | 500; (Ub <=18 V;; Max. load <=400 Ω) | 300 | - | threaded type | 0.94-4.68 | 2.5 | IO-Link | 25 | - | 100 | flush mountable | 0.5-5 | - | 1.1 | M18 x 1 / L = 60 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
127.94 € | 1 | 4 Days | 0-10; (linear; gradient: 2.222 V/mm; for frontal approach and for target made of mild steel: 18 x 18 x 1 mm) | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | - | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | - | 300 | 2000 | threaded type | 0.94-4.68 | 2.5 | IO-Link | 25 | - | 100 | flush mountable | 0.5-5 | - | 1.1 | M18 x 1 / L = 60 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
137.42 € | 1 | 62 Days | - | - | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 | IP 67 | - | Housing: brass white bronze coated; sensing face: PBT | < 20 | 4-20; (linear; gradient: 2.22 mA/mm; for frontal approach and for target made of mild steel: 24 x 24 x 1 mm) | Cable: 0.2 m, PVC; 3 x 0.5 mm² | - | -25-80 | - | 500 | - | - | threaded type | - | - | - | 25 | - | - | non-flush mountable | 0.8-8 | ± 1 %; (of IA max) | - | M18 x 1 | within the operating range 1 x LED, yellow lights outside the operating range 1 x LED, yellow flashing | ± 1 %; (of IA max) | - | Lock nuts: 2 | ||
126.53 € | 1 | 62 Days | - | - | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 | IP 67 | - | Housing: brass white bronze coated; sensing face: PBT | < 20 | 4-20; (linear; gradient: 2.22 mA/mm; for frontal approach and for target made of mild steel: 24 x 24 x 1 mm) | - | Cable: 0.2 m, PUR, Ø 4 mm; burning behaviour to ECE R118 rev. 2; 3 x 0.50 mm² | -40-80 | - | 500 | - | - | threaded type | - | - | - | - | - | - | non-flush mountable | 0.8-8 | ± 1 %; (of IA max) | - | M18 x 1 / L = 54 | target in measuring range yellow lights target outside measuring range yellow flashing | ± 1 %; (of IA max) | - | Lock nuts: 2 | ||
144.29 € | 1 | 4 Days | - | - | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 | IP 67 | - | Housing: brass white bronze coated; sensing face: PBT | < 20 | 4-20; (linear; gradient: 1.143 mA/mm; for frontal approach and for target made of mild steel: 45 x 45 x 1 mm) | Connector: 1 x M12 | - | -25-80 | - | 500 | - | - | threaded type | - | - | - | 50 | - | - | non-flush mountable | 1-15 | ± 1 %; (of IA max) | - | M30 x 1.5 / L = 70 | within the operating range 1 x LED, yellow lights outside the operating range 1 x LED, yellow flashing | ± 1 %; (of IA max) | - | Lock nuts: 2 | ||
134.46 € | 1 | 4 Days | 0-10; (linear; gradient: 0.714 V/mm; for frontal approach and for target made of mild steel: 45 x 45 x 1 mm) | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | - | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | - | 300 | 2000 | threaded type | 2.37-13.99 | 2.5 | IO-Link | 50 | - | 100 | non-flush mountable | 1-15 | - | 1.1 | M30 x 1.5 / L = 65 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
133.03 € | 1 | 4 Days | 0-10; (linear; gradient: 1.111 V/mm; for frontal approach and for target made of mild steel: 30 x 30 x 1 mm) | 3-15 | steel: 1 / stainless steel: 0.8 / brass: 0.5 / aluminium: 0.5 / copper: 0.4 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | - | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | - | 300 | 2000 | threaded type | 1.88-9.35 | 2.5 | IO-Link | 50 | - | 100 | flush mountable | 1-10 | - | 1.1 | M30 x 1.5 / L = 65 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
134.46 € | 1 | 4 Days | - | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 | IP 65; IP 66; IP 67; IP 68; IP 69K | PNP/NPN; (parameterisable) | Housing: brass white bronze coated; sensing face: PBT orange; LED-Fenster: PEI; lock nuts: brass white bronze coated | < 30 | 4-20; (linear; gradient: 1.143 mA/mm; for frontal approach and for target made of mild steel: 45 x 45 x 1 mm) | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | 500; (Ub <=18 V;; Max. load <=400 Ω) | 300 | - | threaded type | 2.37-13.99 | 2.5 | IO-Link | 50 | - | 100 | non-flush mountable | 1-15 | - | 1.1 | M30 x 1.5 / L = 65 | target in measuring range 4 x LED, yellow lights target outside measuring range 4 x LED, yellow flashing | - | COM2 (38.4 kBaud) | Lock nuts: 2 | ||
124.51 € | 1 | 4 Days | - | 3-15 | steel: 1 / stainless steel: 0.9 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 | IP 67 | PNP/NPN; (parameterisable) | PA; brass white bronze coated | < 33 | 4-20; (linear; gradient: 1.143 mA/mm; for frontal approach and for target made of mild steel: 45 x 45 x 1 mm) | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | 500; (Ub <=18 V;; Max. load <=400 Ω) | 100 | - | rectangular | 2.37-13.99 | 2.5 | IO-Link | - | 5 positions selectable | 100 | flush mountable | 1-15 | - | 1.1 | 40 x 40 x 54 | target in measuring range 1 x LED, yellow lights target outside measuring range 1 x LED, yellow flashing operation: LED, green | - | COM2 (38.4 kBaud) | - | ||
124.51 € | 1 | 4 Days | 0-10; (linear; gradient: 0.714 V/mm; for frontal approach and for target made of mild steel: 45 x 45 x 1 mm) | 3-15 | steel: 1 / stainless steel: 0.9 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 | IP 67 | PNP/NPN; (parameterisable) | PA; brass white bronze coated | < 33 | - | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | - | 100 | 2000 | rectangular | 2.37-13.99 | 2.5 | IO-Link | - | 5 positions selectable | 100 | flush mountable | 1-15 | - | 1.1 | 40 x 40 x 54 | target in measuring range 1 x LED, yellow lights target outside measuring range 1 x LED, yellow flashing operation: LED, green | - | COM2 (38.4 kBaud) | - | ||
125.70 € | 1 | 4 Days | - | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 | IP 67 | PNP/NPN; (parameterisable) | PA; brass white bronze coated | < 33 | 4-20; (linear; gradient: 0.64 mA/mm; for frontal approach and for target made of mild steel: 90 x 90 x 1 mm) | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | 500; (Ub <=18 V;; Max. load <=400 Ω) | 100 | - | rectangular | 3.44-24.2 | 2.5 | IO-Link | - | 5 positions selectable | 100 | non-flush mountable | 1-26 | - | 1.1 | 40 x 40 x 54 | target in measuring range 1 x LED, yellow lights target outside measuring range 1 x LED, yellow flashing operation: LED, green | - | COM2 (38.4 kBaud) | - | ||
124.51 € | 1 | 4 Days | 0-10; (linear; gradient: 0.4 V/mm; for frontal approach and for target made of mild steel: 90 x 90 x 1 mm) | 3-15 | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 | IP 67 | PNP/NPN; (parameterisable) | PA; brass white bronze coated | < 33 | - | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | - | 100 | 2000 | rectangular | 3.44-24.2 | 2.5 | IO-Link | - | 5 positions selectable | 100 | non-flush mountable | 1-26 | - | 1.1 | 40 x 40 x 54 | target in measuring range 1 x LED, yellow lights target outside measuring range 1 x LED, yellow flashing operation: LED, green | - | COM2 (38.4 kBaud) | - | ||
135.88 € | 1 | 62 Days | 0-10; (linear; gradient: 0.3125 V/mm; for frontal approach and for target made of mild steel: 105 x 105 x 1 mm) | 3-15 | steel: 1 / stainless steel: 0.8 / brass: 0.5 / aluminium: 0.5 / copper: 0.4 | IP 67 | PNP/NPN; (parameterisable) | PA; stainless steel (1.4404 / 316L) | < 33 | - | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | - | 100 | 2000 | rectangular | 6.13-32.69 | 2.5 | IO-Link | - | - | 100 | non-flush mountable | 3-35 | - | 1.1 | 40 x 40 x 54 | target in measuring range 1 x LED, yellow lights target outside measuring range 1 x LED, yellow flashing operation: LED, green | - | COM2 (38.4 kBaud) | - | ||
135.87 € | 1 | 3 Days | 0-10; (linear; gradient: 0.3125 V/mm; for frontal approach and for target made of mild steel: 105 x 105 x 1 mm) | 3-15 | steel: 1 / stainless steel: 0.8 / brass: 0.5 / aluminium: 0.5 / copper: 0.4 | IP 67 | PNP/NPN; (parameterisable) | PA; stainless steel (1.4404 / 316L) | < 33 | - | Connector: 1 x M12 | - | -25-80 | normally open / normally closed; (parameterisable) | - | 100 | 2000 | rectangular | 6.13-32.69 | 2.5 | IO-Link | - | - | 100 | non-flush mountable | 3-35 | - | 1.1 | 40 x 40 x 54 | target in measuring range 1 x LED, yellow lights target outside measuring range 1 x LED, yellow flashing operation: LED, green | - | COM2 (38.4 kBaud) | - |
Loading...
Protection Class | II | Operating Voltage(V) | 15-30 DC | Reverse Polarity Protection | Yes |
---|---|---|---|---|---|
Short-Circuit Protection | Yes | Overload Protection | Yes |
Configure
Basic Attributes
Analogue Voltage Output(V)
Hysteresis(% of Sr)
Correction Factor
Protection
Electrical Design
Materials
Current Consumption(mA)
Analogue Current Output(mA)
Connection
Electrical Connection
Ambient Temperature(°C)
Output Function
Max. Load(Ω)
Switching Frequency DC(Hz)
Min. Load Resistance(Ω)
Housing
Switch Point IO-Link(mm)
Max. Voltage Drop Switching Output DC(V)
Communication Interface
Tightening Torque(Nm)
Sensing Face
Permanent Current Rating of Switching Output DC(mA)
Mounting
Measuring Range(mm)
Repeatability Analogue Output(%)
IO-Link Revision
Dimensions(mm)
Display
Linearity Error of Analogue Output(%)
Transmission Type
Accessories (Included)
Filter by standard shipping days
Optional Attributes