Cooling Box

Cooling Box
[Specifications]
・Dimensions(mm): 112 x 70 x 108

[Features]
・Use for ambient temperatures up to 180 ℃
・Robust metal housing with integrated cooling circuit
・Water or air cooling possible
・Reliable protection against very harsh environmental conditions
・For optical distance sensors type O1D

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E21248

Part Number
E21248
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

332.17 €

1 4 Days

Loading...

  1. 1

Basic information

Pressure Rating(bar) 10 Design protective housing with an active cooling system for types O1D Ambient Temperature(°C) -10-180
Dimensions(mm) 112 x 70 x 108 Accessories (Included) socket head screws: 2 x M4 x 45
hexagon nuts: 2

This page is Cooling Box, part number E21248.
You can find the detail information about specifications and dimensions on part number E21248.

Tech Support