Safe Standstill Monitor

Safe Standstill Monitor
[Specifications]
・Housing Materials: PA (polyamide
・Operating Voltage(V): 24 DC
・Protection: IP 20

[Features]
・For the safe detection of underspeed and standstill
・Monitoring of two input channels with one separate output relay each
・Clearly visible LEDs for indicating operation, error and switching status
・Suitable for triggering a door guard locking system
・Switch point selectable from four different values

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DA102S

Part Number
DA102S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

446.89 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 20 Electrical Design Relay Current Consumption(mA) ≤ 200
Protection Class II Application Monitoring rotational or linear movements for minimum switch point not reached (standstill) Housing Materials PA (polyamide
Operating Voltage(V) 24 DC Ambient Temperature(°C) -25-55 Input Characteristics Pulse inputs
Output Function 2 safety-related switching outputs (floating contacts); 1 fault output (positive switching) Sensor Supply 24 V DC / ≤ 50 mA

This page is Safe Standstill Monitor, part number DA102S.
You can find the detail information about specifications and dimensions on part number DA102S.

Tech Support