Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DL0201
Number of Inputs and Outputs | Number of digital outputs: 1; Number of relay outputs: 1 | Protection | IP 20 | Nominal Voltage DC(V) | 27 |
---|---|---|---|---|---|
Materials | Plastics: PC-GF20 | Application | Protection of a tank against overspill or dry run | Storage Temperature(°C) | -25-70 |
Electrical Connection | pin headers: 4 x ; Spacing: 5.0 mm | Ambient Temperature(°C) | -25-60 | Operating Voltage Tolerance 2(%) | > 20 |
Type of Mounting | rail; (TH35 EN 60715) | Protection Rating Terminals | IP 20 | Max. Relative Air Humidity(%) | 80; (40 °C: 50 % non condensing) |
Housing | Housing for DIN rail mounting | Nominal Voltage AC(V) | 110-240 | Max. Height Above Sea Level(m) | 2000 |
Contact Rating | 4 A (240 V AC, 24 V DC); (ohmic resistance) | Degree of Soiling | 2; (≤ 240 V AC) | Display | Voltage supply: 1 x LED, green input: 1 x LED, yellow Output: 1 x LED, green Enable signal: 1 x LED, yellow |
Accessories (Included) | connector: 5 x 4-wire, with screw connection, E40173 |
This page is Level Monitoring Relay, part number DL0201.
You can find the detail information about specifications and dimensions on part number DL0201.