Fixing Element【1-2 Pieces Per Package】

Fixing Element
[Features]
・Complete mounting set for clamp mounting
・Easy, quick and inexpensive fixing
・Robust design for use in harsh industrial environments
・For free-standing mounting, mounting to a rod or an aluminium profile
・Each sensor position possible due to free movement in all directions
・Fixing Element

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E20964
E20965
E21052
E21086
E21088
E21122
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Pack Quantity
(pcs.)
Dimensions
(mm)
Accessories (Included)

4.86 €

1 4 Days diecast zinc-1-Screws: 2 x M3 x 16
spring washers: 2
Nuts: 2

26.54 €

1 4 Days stainless steel-1-Screws: 2 x M3 x 16
spring washers: 2
Nuts: 2

5.92 €

1 4 Days diecast zincFor screws M4125.5 x 11 x 12-

9.12 €

2 Pieces Per Package

1 pack 4 Days stainless steel (1.4571/316Ti )-27.9 x 3 x 18-

15.40 €

1 4 Days AlMgSi0.5-114.1 x 20 x 18.2-

29.26 €

1 4 Days AlMgSi0.5; fixture: AlMg3For mounting O5, O4 sensors instead of OL sensors1--

Loading...

  1. 1

Tech Support