Clamping arms, threaded hole, swing clamps GN / GN

Clamping arms, threaded hole, swing clamps GN / GN
  • Volume Discount
[Specifications]
・Material: AL. Aluminuml
・Finish: HE. hard anodized

Clamping arms GN 875.3 with threaded hole designed as accessories to swing clamp GN 875 / GN 876. The thread can receive an applicationspecific clamping bolt.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
875.3-AL-14-50-HE
875.3-AL-16-60-HE
875.3-AL-16-70-HE
875.3-AL-20-80-HE
875.3-AL-20-90-HE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for swing clamps Sizel h1 h2 m b d1 d2 Weight
(g)
d3

21.56 €

1 Available 7 Days 2568106.5501814M 637.08.5

22.28 €

1 Available 7 Days 3280129602016M 858.08.5

23.38 €

1 Available 7 Days 4090159702016M 877.08.5

24.66 €

1 Available 7 Days 501051610802520M 10123.010.5

24.50 €

1 Available 7 Days 631151810902520M 10150.010.5

Loading...

  1. 1

Basic information

Finish HE. hard anodized Material AL. Aluminum

Tech Support