Elastomer jaw couplings clamping hub (2240-55-K18-19-AL-BS)

Elastomer jaw couplings clamping hub 2240-55-K18-19-AL-BS
  • Volume Discount

Product Details:

Manufacturer part number: 2240-55-K18-19-AL-BS

Brand: GANTER

Price: 187.58

Delivery time: 7 Days


Technical Data:

s: 2

x12: -

x3: 18-20

x10: 25-25

x7: 19-25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2240-55-K18-19-AL-BS

Part Number
2240-55-K18-19-AL-BS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
s x12 x3 x10 x7 l1 x11 l3 Bore code Hardness x2 d1 x6 d4 d2_-_d3 d2 l4 l2 x4 x9 Weight
(g)
d3 x8 x5

187.58 €

1 Available 7 Days 2-18-2025-2519-2578-10.5K. with keyway (from d°°1°° = 30)BS. 80 Shore A. blue18-195519-20M 618-1818203018-2520-25414.01920-2019-19

Loading...

  1. 1

Basic information

RoHS Ja Material AL. Aluminum

This page is Elastomer jaw couplings clamping hub, part number 2240-55-K18-19-AL-BS.
You can find the detail information about specifications and dimensions on part number 2240-55-K18-19-AL-BS.

Variation of this product

Part Number
2240-14-B3-4-AL-BS
2240-14-B3-4-AL-RS
2240-14-B3-4-AL-WS
2240-55-K18-19-AL-RS
2240-55-K18-19-AL-WS
2240-55-K18-20-AL-BS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
s x12 x3 x10 x7 l1 x11 l3 Bore code Hardness x2 d1 x6 d4 d2_-_d3 d2 l4 l2 x4 x9 Weight
(g)
d3 x8 x5

48.96 €

1 Available 7 Days 1-3-56-64-622-3.5B. without keywayBS. 80 Shore A. blue3-4144-5M 23-33473-65-69.045-54-4

48.96 €

1 Available 7 Days 1-3-56-64-622-3.5B. without keywayRS. 98 Shore A. red3-4144-5M 23-33473-65-69.045-54-4

48.96 €

1 Available 7 Days 1-3-56-64-622-3.5B. without keywayWS. 92 Shore A. white3-4144-5M 23-33473-65-69.045-54-4

187.58 €

1 Available 7 Days 2-18-2025-2519-2578-10.5K. with keyway (from d°°1°° = 30)RS. 98 Shore A. red18-195519-20M 618-1818203018-2520-25414.01920-2019-19

187.58 €

1 Available 7 Days 2-18-2025-2519-2578-10.5K. with keyway (from d°°1°° = 30)WS. 92 Shore A. white18-195519-20M 618-1818203018-2520-25414.01920-2019-19

187.58 €

1 Available 7 Days 2-18-2025-2519-2578-10.5K. with keyway (from d°°1°° = 30)BS. 80 Shore A. blue18-195519-20M 618-1818203018-2520-25414.02020-2019-19

Tech Support