BLOC-O-LIFT-gas Spring, 600 Newton

BLOC-O-LIFT-gas Spring, 600 Newton

Click on this image to zoom in.

Click on this image to zoom in.

· Variable positioning with elastic or rigid locking in the tension or compression direction
· Rigid locking version is available as orientation-specific or non-orientation specific
· Depending on the application, available with patented, corrosion-free actuation tappet
· Different release systems available
· Two valve designs available: Standard release 2.5mm and seat valve 1mm for short release distances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
181536
298517
302406
324813
5151VX
5265HT
5362HA
730211
91320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

87.43 €

1 17 Days 404657703983483024900350

72.83 €

1 17 Days 404657749081983024200702

77.55 €

1 17 Days 404657704015183024900300

66.40 €

1 17 Days -83024900385

64.57 €

1 17 Days 404657721571983024900320

63.03 €

1 17 Days 404657734548583024900530

63.03 €

1 17 Days 404657700641683024900385

65.82 €

1 17 Days 404657700760483024900339

56.68 €

1 17 Days -83024200252

Loading...

  1. 1

Tech Support