Wide V-belt, Varispeed

Wide V-belt, Varispeed
[Specifications]
・Material: Mixture of elastomer
・Tension members: Polyester cord
・Length(mm): 4051
・Height(mm): 6.4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PL 4051/10

Part Number
PL 4051/10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

220.83 €

1 17 Days

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -30 Temperature range (Max)(°C) 80 Length(mm) 4051
Height(mm) 6.4 Division 4.7 Tension members Polyester cord
Profile PL Number of ribs(pcs) 10 Material Mixture of elastomer
Customs tariff number 40103900 Weight(g) 1550

This page is Wide V-belt, Varispeed, part number PL 4051/10.
You can find the detail information about specifications and dimensions on part number PL 4051/10.

Tech Support