Ribbed Belt, Poly-V, Aramidcord, Multirib-Power

Ribbed Belt, Poly-V, Aramidcord, Multirib-Power
[Specifications]
・Material: Mixture of elastomer
・Tension members: Aramidcord
・Length(mm): 3492
・Height(mm): 9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PL 3492/16 ZAR

Part Number
PL 3492/16 ZAR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

521.12 €

1 17 Days

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -30 Temperature range (Max)(°C) 80 Length(mm) 3492
Height(mm) 9 Division 4.7 Tension members Aramidcord
Profile PL Number of ribs(pcs) 16 Material Mixture of elastomer
Customs tariff number 40103900 Weight(g) 2550

This page is Ribbed Belt, Poly-V, Aramidcord, Multirib-Power, part number PL 3492/16 ZAR.
You can find the detail information about specifications and dimensions on part number PL 3492/16 ZAR.

Tech Support