Wiper, with Metal Housing, 88NBR101

Wiper, with Metal Housing, 88NBR101
  • Volume Discount
[Specifications]
・Material: NBR
・Internal diameter(mm): 6~240
・External diameter(mm): 13~260

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40421000
40421118
40421119
40421124
40421131
40421134
40421291
40421601
40421692
40421693
40421694
40421696
40421697
40421698
40421699
40421700
40421703
40421704
40421705
40421706
40421707
40421710
40421711
40421712
40421713
40421714
40421737
40421738
40421748
40421750
40421751
40421752
40421835
454526
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

15.88 €

1 Available 12 Days 710608042.211

11.67 €

1 Available 12 Days 5810203.521

11.67 €

1 Available 12 Days 5812223.97

11.87 €

1 Available 12 Days 71018286.851

13.10 €

1 Available 17 Days 710324515.4

14.13 €

1 Available 17 Days 710486019.801

40.13 €

1 Available 17 Days 71013514552.001

82.58 €

1 Available 17 Days 1216220240236.001

11.37 €

1 Available 12 Days 34.56130.98

11.67 €

1 Available 7 Days 34.58222.6

11.67 €

1 Available 12 Days 5815255.33

23.23 €

1 Available 12 Days 710859527.351

27.13 €

1 Available 17 Days 71010511534.321

31.03 €

1 Available 17 Days 71011512549.24

33.45 €

1 Available 7 Days 71012013040

51.20 €

1 Available 17 Days 1014170185125.001

15.88 €

1 Available 17 Days 1115607835

36.78 €

1 Available 12 Days 91212514066.851

12.18 €

1 Available 12 Days 5824355

24.17 €

1 Available 12 Days 12158010080

13.10 €

1 Available 12 Days 48324510.551

41.30 €

1 Available 12 Days 91215016597.711

13.10 €

1 Available 12 Days 58304513.701

40.13 €

1 Available 17 Days 91213014585.6

13.83 €

1 Available 12 Days 710425215.66

46.25 €

1 Available 12 Days 912160175100.84

39.32 €

1 Available 17 Days 91214516098.37

90.85 €

1 Available 12 Days 1216240260238.371

69.37 €

1 Available 12 Days 1216200220230.001

11.67 €

1 Available 7 Days 3414221.75

13.83 €

1 Available 12 Days 58405215.07

15.28 €

1 Available 17 Days 710507036.001

11.87 €

1 Available 12 Days 4720263.111

12.68 €

1 Available 7 Days 710304011.201

Loading...

  1. 1

Basic information

Hardness in Shore 88 Material NBR Series AS
Customs tariff number 40169300

Tech Support