U-ring, 80NBR186349

U-ring, 80NBR186349
  • Volume Discount
[Specifications]
・Material: NBR
・Internal diameter(mm): 2~110
・External diameter(mm): 6~125

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49012343
49018551
49022819
49022820
49022821
49022832
49022833
49022834
49024486
49024487
49024490
49024491
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

7.78 €

1 Available 7 Days 33.54.880.09

13.10 €

1 Available 12 Days 77.553635.681

27.85 €

1 Available 17 Days 101111012526

16.37 €

1 Available 17 Days 8.49.48810013.89

14.32 €

1 Available 17 Days 8.49.4688012

11.78 €

1 Available 12 Days 77.540503.601

10.80 €

1 Available 12 Days 77.530403.4

10.17 €

1 Available 12 Days 5.5624321.631

7.78 €

1 Available 12 Days 44.57120.271

7.78 €

1 Available 7 Days 3.54260.08

7.78 €

1 Available 12 Days 4.5510160.551

8.52 €

1 Available 12 Days 5.55.517251.241

Loading...

  1. 1

Basic information

Hardness in Shore 80 Material NBR Series NAPN
Customs tariff number 40169300

Tech Support