Guide Ring, Piston, Polyamide-PA 4201

Guide Ring, Piston, Polyamide-PA 4201
  • Volume Discount
[Specifications]
・Material: Polyamide
・Internal diameter(mm): 16~196
・External diameter(mm): 20~200

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40421002
40421743
40421811
40421812
40421813
40421816
40421817
40421819
40421821
40421822
40421824
40421826
40421827
40421828
40421829
40421830
40421832
40421833
40421834
99376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

7.65 €

1 Available 7 Days 8.231351.801

19.08 €

1 Available 12 Days 15.276807.801

7.65 €

1 Available 17 Days 8.228321.631

9.20 €

1 Available 12 Days 10.241452.701

18.73 €

1 Available 17 Days 15.2717516.26

5.17 €

1 Available 12 Days 8.216201.5

33.35 €

1 Available 17 Days 20.312112515.91

13.58 €

1 Available 7 Days 10.256603.8

8.08 €

1 Available 12 Days 8.236402.041

10.50 €

1 Available 12 Days 10.246503.101

37.30 €

1 Available 12 Days 20.313614025

5.17 €

1 Available 12 Days 8.221251.201

6.18 €

1 Available 12 Days 8.226301.43

15.90 €

1 Available 12 Days 10.266704.5

29.92 €

1 Available 17 Days 20.311612016.001

14.87 €

1 Available 12 Days 10.259634.001

35.42 €

1 Available 17 Days 20.312613025

25.80 €

1 Available 17 Days 20.310611014.401

63.99 €

1 Available 12 Days 25.419620041.5

23.30 €

1 Available 7 Days 15.2961009.5

Loading...

  1. 1

Basic information

Material Polyamide Series EKF Customs tariff number 39269097

Tech Support