Guide Band, PTFE-carbon, Material 177025

Guide Band, PTFE-carbon, Material 177025
  • Volume Discount
[Specifications]
・Material: PTFE-coal
・Groove length(mm): 8.2
・Width(mm): 8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5399

Part Number
5399
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.45 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -40 Temperature range (Max)(°C) 200 Width(mm) 8
Groove length(mm) 8.2 Material thickness(mm) 2 Material PTFE-coal
Series FB Customs tariff number 39209990 Weight(g) 33.201

This page is Guide Band, PTFE-carbon, Material 177025, part number 5399.
You can find the detail information about specifications and dimensions on part number 5399.

Tech Support