Airzet Piston Seal, 80NBR-B219

Airzet Piston Seal, 80NBR-B219
  • Volume Discount
[Specifications]
・Material: 80NBR B219
・Internal diameter(mm): 13~110
・External diameter(mm): 20~125

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49017969
49017970
49017971
49017982
49017983
49017984
49017985
49017987
49017988
49017992
49017993
49030175
49030177
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

7.98 €

1 Available 7 Days 2.52.418250.6

8.77 €

1 Available 12 Days 32.921301.14

9.52 €

1 Available 7 Days 32.923321.075

10.12 €

1 Available 7 Days 32.931401.54

10.58 €

1 Available 7 Days 32.836451.75

11.03 €

1 Available 12 Days 32.941502.024

11.98 €

1 Available 12 Days 43.948604.8

13.43 €

1 Available 12 Days 43.968805.3

15.35 €

1 Available 17 Days 43.9881007.22

7.98 €

1 Available 7 Days 2.52.413200.4

26.10 €

1 Available 7 Days 54.911012513.451

9.52 €

1 Available 12 Days 32.926351.2

12.67 €

1 Available 12 Days 43.958704.5

Loading...

  1. 1

Basic information

Hardness in Shore 80 Material 80NBR B219 Series PK
Customs tariff number 40169300

Tech Support