Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LL GT 8MR 85 STEEL-[1-30/1]
Belt material | Rubber Belt | Core Wire Material | Steel Cord | Belt Width (mm)(mm) | 85 |
---|---|---|---|---|---|
Temperature range (min.)(°C) | -54 | Temperature range (max.) | 85 | Pitch(mm) | 8 |
Weight(g) | 783.0 | Customs tariff number | 40103900 |