Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550-5M-30
Belt material | Rubber Belt | Core Wire Material | Steel Cord | Belt Width (mm)(mm) | 30 |
---|---|---|---|---|---|
Temperature range (min.)(°C) | -30 | Temperature range (max.) | 100 | Pitch(mm) | 5 |
Weight(g) | 50.0 | Customs tariff number | 40103500 |
This page is High-performance timing belts / Powergrip / HTD5M / CR (Neoprene) / steel / GATES , part number 550-5M-30.
You can find the detail information about specifications and dimensions on part number 550-5M-30.