Tensioner Idlers (7720-01600)

Tensioner Idlers 7720-01600

Product Details:

Manufacturer part number: 7720-01600

Brand: GATES

Price: 2,257.50

Delivery time: 12 Days


Technical Data:

Type: Idlers with Teeth

Belt Width Used: 20 mm

The Number of Teeth: 30

Pitch: 14 mm

Weight: 5693.0 g


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7720-01600

Part Number
7720-01600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Belt Width Used
(mm)
The Number of Teeth Pitch
(mm)
Weight
(g)

2,257.50 €

1 12 Days Idlers with Teeth2030145693.0

Loading...

  1. 1

Basic information

Material Steel Surface Treatment N/A Customs tariff number 84834090

This page is Tensioner Idlers, part number 7720-01600.
You can find the detail information about specifications and dimensions on part number 7720-01600.

Variation of this product

Part Number
PCGT IDLER BRACKET 10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Belt Width Used
(mm)
The Number of Teeth Pitch
(mm)
Weight
(g)

469.42 €

1 12 Days ----1542.0

Tech Support