Spherical roller bearing 240..-BE, main dimensions to DIN 635-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24020-BE-XL

Part Number
24020-BE-XL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

506.00 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Inner Diameter d(mm) 100 Outer Diameter D(mm) 150 Width B (or T)(mm) 80
RoHS Certificate Available REACH Certificate Available Customs tariff — weight 3.054
Customs tariff — weight unit kg

This page is Spherical roller bearing 240..-BE, main dimensions to DIN 635-1, part number 24020-BE-XL.
You can find the detail information about specifications and dimensions on part number 24020-BE-XL.

Tech Support