Plain bearing bushes / sealed, relubricatable / PAB PP-AS

Plain bearing bushes / sealed, relubricatable / PAB PP-AS
[Specifications]
・Relubrication feature: AS
・Seal: PP
・I.D. d(mm): 12-50
・O.D. D(mm): 22-75
・Overall Length L(mm): 32-100

Linear plain bearing; sealed on all sides, with relubrication facility.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAB12-PP-AS
PAB16-PP-AS
PAB20-PP-AS
PAB25-PP-AS
PAB30-PP-AS
PAB40-PP-AS
PAB50-PP-AS
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
Weight/Unit
(kg)
1 4 Days 1222320.026
1 4 Days 1626360.034
1 4 Days 2032450.068
1 4 Days 2540580.132
1 4 Days 3047680.169
1 4 Days 4062800.426
1 4 Days 50751000.773

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support