Linear Shafts / X90CrMoV18 (material no. 1.4112)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W04/H6-X90-[100-2500/1]
W6/H6-X90-[100-4005/1]
W8/H6-X90-[100-4000/1]
W10/H6-X90-[100-6015/1]
W12/H6-X90-[100-6015/1]
W14/H6-X90-[100-6000/1]
W15/H6-X90-[100-6000/1]
W16/H6-X90-[100-6015/1]
W20/H6-X90-[100-6000/1]
W25/H6-X90-[100-2230/1]
W30/H6-X90-[100-6015/1]
W40/H6-X90-[100-6000/1]
W50/H6-X90-[100-6015/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
[D] Diameter (Shaft)
(mm)
[L] Length (Shaft)
(mm)
1 4 Days 4100 ~ 2500
1 4 Days 6100 ~ 4005
1 4 Days 8100 ~ 4000
1 4 Days 10100 ~ 6015
1 4 Days 12100 ~ 6015
1 4 Days 14100 ~ 6000
1 4 Days 15100 ~ 6000
1 4 Days 16100 ~ 6015
1 4 Days 20100 ~ 6000
1 4 Days 25100 ~ 2230
1 4 Days 30100 ~ 6015
1 4 Days 40100 ~ 6000
1 4 Days 50100 ~ 6015

Loading...

  1. 1

Basic information

Material X90

Tech Support