ROTEX® Hub / FN / KTR Systems

ROTEX® Hub / FN / KTR Systems
FNN hub Type Coupling hub to be connected to an attachment such asbrake drum, brake disk and fan

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
020485700041
020555700041
020655700041
020755700041
020905700041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size Speed max.
(rpm)
permissible axial displacement
(mm)
permissible radial misalignment
(mm)
permissible angular displacement
(°)
l1,l2
(mm)
E
(mm)
Net weight
(kg)

137.17 €

1 3 Days 105ROTEX 48 ST487250-1,0 / +2,10.361.156282.2

251.25 €

1 3 Days 120ROTEX 55 ST556350-1,0 / +2,20.381.165303.34

220.09 €

1 3 Days 135ROTEX 65 ST655650-1,0 / +2,60.421.275355.16

261.43 €

1 3 Days 160ROTEX 75 ST754750-1,5 / +3,00.481.285407.76

424.63 €

1 3 Days 200ROTEX 90 ST903800-1,5 / +3,40.51.21004515.18

Loading...

  1. 1

Basic information

Material Steel Bore(mm) Unbored Big Order Quantity 50

Tech Support