Manufacturer part number: NJ 406 MA/C3P
Brand: SKF
Price: Please contact the support for quotation
Delivery time: Quote
I.D. d: 30 mm
O.D. D: 90 mm
Width B: 23 mm
Rotational Speed: 11000 1/min
Basic Load Rating, Dynamic Rating: 60500 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ 406 MA/C3P
Part Number
|
---|
NJ 406 MA/C3P |
Part Number | Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Angle ring | B2 (mm) | r (min.) (mm) | Calculation factor kr | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Cage designation | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | r1 (min.) (mm) | Envelope circle diameter F (mm) | Bearing clearance identifier | Cage material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 30 | 90 | 23 | 11000 | 60500 | 53000 | 7 | 0.867 | 50.5 | HJ 406 | 11.5 | 1.5 | 0.15 | - | 1.6 | 6.8 | Turned window-type cage made of brass, outer ring-guided | 06 | 66.6 | 9,000 | 1.5 | 45 | C3P | Brass |
Loading...
Number of Raceway Ring Rows | Single Row | Bore | Cylindrical | Design | Cylindrical roller bearing |
---|---|---|---|---|---|
Ring nut | No | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84825000 | Marking cover / seal | None | Model series | NJ.. |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Outer ring internal diameter E(mm)
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
B1(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Angle ring
B2(mm)
r (min.)(mm)
Calculation factor kr
Axial movement range s(mm)
Fatigue limit load Pu(kN)
Cage designation
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
r1 (min.)(mm)
Envelope circle diameter F(mm)
Bearing clearance identifier
Cage material
Filter by standard shipping days
Optional Attributes