BOSCH REXROTH Proportional Pressure Relief Valve DBET

BOSCH REXROTH Proportional Pressure Relief Valve DBET
[Specifications]
・Adjustment element: Electrical
・Actuation type: Proportional
・Sealing material: FKM
・Type of connection: Without cable socket, with component plug in accordance with DIN EN 175 301-803

[Features]
・Size six
・P to T
・Electrical
・With integrated electronics
・24vdc
・Industrial hydraulic valves with high power range.
・The pressure is reliably limited by a set value signal
・Steady-state pressure valve with poppet seat design
・Direct operation
・DBET

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R901000842
R901000845
R901000846
R901000847
R901000848
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type code Pressure rating in bar

2,044.48 €

1 5 Days DBET-6X/50G24K4V50

2,044.48 €

1 5 Days DBET-6X/100G24K4V100

2,044.48 €

1 5 Days DBET-6X/200G24K4V200

2,044.48 €

1 5 Days DBET-6X/315G24K4V315

2,044.48 €

1 5 Days DBET-6X/350G24K4V350

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 2 Adjustment element Electrical
Customs tariff weight(kg) 1.42 Customs tariff weight unit kg Voltage (V/Hz) DC 24 V
Pilot control valve None Nominal size 6 Actuation type Proportional
Maximum operating pressure (bar) 420 Type of connection Without cable socket, with component plug in accordance with DIN EN 175 301-803 Type DBET
Device series 6X Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Control oil supply None Customs tariff country of origin DE
Adjustment type Electrical Sealing material FKM

Tech Support