BOSCH REXROTH Pressure-Reducing Valve 3DR 10P

BOSCH REXROTH Pressure-Reducing Valve 3DR 10P
[Specifications]
・Valve type: Pressure-reducing valve
・Adjustment type: Mechanical
・Sealing material: NBR
・Adjustment element: Bushing with hexagon and protective cap
・Connection: For subplate mounting
・Control oil supply: Internal pilot oil supply and external pilot oil return

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900916661
R900916663
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type code Customs tariff weight
(kg)
Pressure rating in bar

2,276.89 €

1 5 Days 3DR 10 P5-6X/315Y/00M6.66315

2,276.89 €

1 5 Days 3DR 10 P5-6X/100Y/00M6.64100

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 120 Adjustment element Bushing with hexagon and protective cap
Stroke limitation Without stroke limitation Valve type Pressure-reducing valve Customs tariff weight unit kg
Pilot control valve None Nominal size 10 Actuation type Pilot-controlled
Maximum operating pressure (bar) 315 Type 3DR Connection For subplate mounting
Device series 6X Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Control oil supply Internal pilot oil supply and external pilot oil return Customs tariff country of origin DE
Adjustment type Mechanical Sealing material NBR

Tech Support