BOSCH REXROTH Pressure Reducing Valve DRE (Part Numbers)

BOSCH REXROTH Pressure Reducing Valve DRE
[Specifications]
・Type of connection: Without cable socket, with component plug in accordance with DIN EN 175 301-803
・Sealing material: NBR
・Adjustment element: Electrical

[Features]
・Industrial hydraulic valves with high power range
・The pressure is reliably reduced to the set value signal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R901274347

Part Number
R901274347
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,360.62 €

1 5 Days

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 300 Adjustment element Electrical
Type code DRE 10-6X/315YMG24K4M Customs tariff weight(kg) 4.7 Customs tariff weight unit kg
Voltage (V/Hz) DC 24 V Pilot control valve None Nominal size 10
Actuation type Pilot-controlled Maximum operating pressure (bar) 315 Type of connection Without cable socket, with component plug in accordance with DIN EN 175 301-803
Type DRE Device series 6X Check valve without check valve
Customs tariff item number 84812010 Pressure rating in bar 315 Customs tariff weight per 1
Control oil supply Control oil return always external to and separate from the container and depressurized Customs tariff country of origin DE Adjustment type Electrical
Sealing material NBR

This page is BOSCH REXROTH Pressure Reducing Valve DRE, part number R901274347.
You can find the detail information about specifications and dimensions on part number R901274347.

Tech Support