Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
532101
Hole distance | 105 x 75 x 75-80 mm | Load capacity (max.)(kg) | 135 | Material (details) | Full-rubber tyres. casing made of galvanised sheet steel |
---|---|---|---|---|---|
Material | Steel plate|Solid rubber | Product type | Swivel wheel | Sheet size(mm) | 140 x 110 |
Size | 140 x 110 mm | Total height(mm) | 190 | Type (misc.) | Guide roller |
Tyre width(mm) | 40 | Wheel diameter(mm) | 150 | Wheel width(mm) | 40 |
This page is Steel sheet swivel castors, part number 532101.
You can find the detail information about specifications and dimensions on part number 532101.