Steel sheet-Castors with swivel castors

Steel sheet-Castors with swivel castors
  • Volume Discount
[Specifications]
・Product type: Swivel wheel
・Material: Steel plate|Polyamide
・Swivel caster features: Mount|Brake
・Sheet size(mm): 100 x 85
・Wheel width(mm): 32
・Wheel diameter(mm): 75
・Hole distance(mm): 80 x 60
・Load capacity (max.)(kg): 150

Pressed steel swivel castor, with top plate fitting, with brake system 'stop-fix', nylon wheel

[Features]
・high chemical resistance to many aggressive substances
・operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

481457

Part Number
481457
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.96 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Hole distance 80 x 60 mm Load capacity (max.)(kg) 150 Material (details) Casing made from zinc steel plates. wheels of premium Polyamid
Material Steel plate|Polyamide Product type Swivel wheel Sheet size(mm) 100 x 85
Size 100 x 85 mm Swivel caster features Mount|Brake Total height(mm) 100
Type (misc.) Castor with mounting plate and stop-fix-brakes Tyre width(mm) 32 Wheel diameter(mm) 75
Wheel width(mm) 32

This page is Steel sheet-Castors with swivel castors, part number 481457.
You can find the detail information about specifications and dimensions on part number 481457.

Tech Support