2-Colour Display Digital Pressure Switch for General Fluids, ISE75 / 75H Series

2-Colour Display Digital Pressure Switch for General Fluids, ISE75 / 75H Series
· Integrated digital pressure switch w/2-color display for general fluids
· Standards: CE marking, UL/CSA (UL508) compliance
· NPN/PNP open collector
· Standards: CE marking, UL/CSA (UL508) compliance
· IP67 enclosure
· Standards: CE marking, UL/CSA (UL508) compliance
· All wetted parts stainless steel
· Standards: CE marking, UL/CSA (UL508) compliance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE75H-F02-43

Part Number
ISE75H-F02-43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

342.61 €

1 4 Days

Loading...

  1. 1

Basic information

Type Pressure Switch Plumbing Thread Type G Nominal Pipe Thread Size 1/4
Unit Specifications With unit display switching function Rated Pressure Range 15 MPa Option None
Input/output specifications NPN open collector 1 output (pin no. 4) + PNP open collector 1 output (pin no. 2)

This page is 2-Colour Display Digital Pressure Switch for General Fluids, ISE75 / 75H Series, part number ISE75H-F02-43.
You can find the detail information about specifications and dimensions on part number ISE75H-F02-43.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360