Manufacturer part number: 608-2RSLC3
Brand: SKF
Price: 6.10 €
Delivery time: 17 Days
I.D. D: 8 φ
Outer Diameter D: 22 φ
Width B: 7 mm
EAN: 7316571843889
Weight: 12.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
608-2RSLC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Non-contact seal on both sides | Temperature range | -20 to +120 °C |
This page is Deep groove ball bearings / single row / 2RSL / 2RSLC3 / SKF, part number 608-2RSLC3.
You can find the detail information about specifications and dimensions on part number 608-2RSLC3.
Part Number |
---|
6001 -2RSLC3 |
6203-2RSLC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
6.53 € | 1 | 17 Days | 12 | 28 | 8 | 7316571818535 | 21.0 | ||
8.10 € | 1 | 17 Days | 17 | 40 | 12 | 7316571857138 | 65.0 |