Housing seals S Series / Internal diameter 90mm

Housing seals S Series / Internal diameter 90mm
[Specifications]
・Internal diameter(mm): 90
・Outer diameter(mm): 165
・eClass code: 23-05-17-90

SNL housing seals are the first barrier against contamination. For applications where there are high speeds or extreme temperatures, SKF recommends using labyrinth seals, and for highly contaminated environments, SKF recommends the three-barrier solution. This cost-effective sealing solution can have a significant impact on bearing service life as contaminants have to pass through three barriers to reach the bearing.

[Features]
・Good protection from contamination
・Keep the lubricant in the housing
・Part of the three barrier solution

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSN620 S

Part Number
TSN620 S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

443.22 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 90 Outer diameter(mm) 165 Width(mm) 24
Temperature range -50 to 200 °C Version(g) Labyrinth seal Weight(g) 2486.0
GTIN/EAN 7316571007991

This page is Housing seals S Series / Internal diameter 90mm, part number TSN620 S.
You can find the detail information about specifications and dimensions on part number TSN620 S.

Tech Support