Housing seals L Series / Internal diameter 40mm

Housing seals L Series / Internal diameter 40mm
[Specifications]
・Internal diameter(mm): 50
・Outer diameter(mm): 110
・eClass code: 23-05-17-90

SKF housing seals are the first barrier against contamination. The four-lip seals replace the former double-lip seals. The four-lip seals are more effective than the double-lip and generate less friction, which enables higher shaft speeds. For highly contaminated environments, SKF recommends the three-barrier solution. This cost-effective sealing solution can have a significant impact on bearing service life as contaminants have to pass through three barriers to reach the bearing.

[Features]
・Good protection from contamination
・Keep the lubricant in the housing
・Part of three barrier solution

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSN609 L

Part Number
TSN609 L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.57 €

1 12 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 40 Outer diameter(mm) 74.6 Width(mm) 12
Temperature range -40 to 100 °C Version(g) Four-lip seal Weight(g) 27
GTIN/EAN 7316574500567

This page is Housing seals L Series / Internal diameter 40mm, part number TSN609 L.
You can find the detail information about specifications and dimensions on part number TSN609 L.

Tech Support