Spherical roller bearings CJAWVA406 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22324 CJAWVA406

Part Number
22324 CJAWVA406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,210.10 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 120 O.D. D(mm) 260 Width B(mm) 86
Inner/Outer Ring Material Steel Precision (JIS) Grade 6 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Strongly increased radial clearance
EAN 7316570673296 Outer ring Lubrication groove with lubricating holes on outer ring Seal None open bearing
Temperature range -30 to +200 °C Version For vibrating load Weight(g) 22236.0

This page is Spherical roller bearings CJAWVA406 Series, part number 22324 CJAWVA406.
You can find the detail information about specifications and dimensions on part number 22324 CJAWVA406.

Tech Support