Cylindrical roller bearings TN9SP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NN3018 TN9SP
NN3019 TN9SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN

584.73 €

1 4 Days 901407316572121245

613.97 €

1 4 Days 951457316572384817

Loading...

  1. 1

Basic information

Width B(mm) 37 Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row
Bore Cylindrical Cage Polyamide cage Clearance Normal radial clearance
Current insulation No current insulation Design Floating bearing. outer ring removable on both sides Outer ring Without groove/lubrication holes
Seal None open bearing Temperature range -30 to +120 °C Weight(g) 2050.0

Tech Support