High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve

High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve
They are the manifold base and manifold valve of the High-Purity Chemical Liquid Valve / Air Operated LVA Series.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LLA2A-02-02N-C
LLA2A-03-02N-C
LLA2A-05-02N-C
LLA3A-02-03-C
LLA3A-02-03N-C
LLA3A-04-03N-C
LLA3A-05-03-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Option Body material Detailed type Functions Body size Fitting thread section type Piping Connection Port Diameter Number of stations

295.32 €

1 98 Days [Related Components] Related components--------Manifold base-2NPT1/42

295.84 €

1 98 Days [Related Components] Related components--------Manifold base-2NPT1/43

295.32 €

1 98 Days [Related Components] Related components--------Manifold base-2NPT1/45

311.11 €

1 98 Days [Related Components] Related components--------Manifold base-3Rc3/82

311.11 €

1 98 Days [Related Components] Related components--------Manifold base-3NPT3/82

311.74 €

1 98 Days [Related Components] Related components--------Manifold base-3NPT3/84

311.74 €

1 98 Days [Related Components] Related components--------Manifold base-3Rc3/85

Loading...

  1. 1

Tech Support