Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MS12-LFX-G-U
Size | 12 | Housing material | Die-cast aluminum | Seals material | NBR |
---|---|---|---|---|---|
Covering material | PA | Material of bowl | Wrought aluminum alloy | Compressed air filter material | Fiber, Activated carbon |
Min. Operating pressure(bar) | 0 | Max. Operating pressure(bar) | 20 | Min. Temperature of medium(°C) | 5 |
Max. Temperature of medium(°C) | 30 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [1:4:2], Inert gas |
Air quality class at the output | Compressed air as per ISO 8573-1:2010 [1:4:1] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Weight(g) | 7000 |
Manufacturer part # | 537155 |