Manufacturer part number: NPFC-R-G12-G14-MF
Brand: FESTO
Price: 2.03 €
Delivery time: 3 Days
Pneumatic connection 1: G1/2
Pneumatic connection 2: G1/4
Manufacturer part #: 8030311
Weight: 31.4 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NPFC-R-G12-G14-MF
Part Number
|
---|
NPFC-R-G12-G14-MF |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
2.03 € | 10 | 3 Days | G1/2 | G1/4 | 8030311 | 31.4 |
Loading...
Threaded fitting material | Brass, nickel-plated | Pack size | 10 | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 50 | Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 150 |
Operating medium | Compressed air as per ISO 8573-1:2010 [-:-:-] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |