Double nipple, NPFC Series (NPFC-D-2G18-M)

Double nipple, NPFC Series NPFC-D-2G18-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Double nipple, NPFC Series NPFC-D-2G18-M
  • Double nipple, NPFC Series NPFC-D-2G18-M

Product Details:

Manufacturer part number: NPFC-D-2G18-M

Brand: FESTO

Price: 0.74

Delivery time: 3 Days


Technical Data:

Pack size: 10

Pneumatic connection 1: G1/8

Pneumatic connection 2: G1/8

Manufacturer part #: 8030269

Weight: 9.7 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPFC-D-2G18-M

Part Number
NPFC-D-2G18-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

0.74 €

10 3 Days 10G1/8G1/880302699.7

Loading...

  1. 1

Basic information

Threaded fitting material Brass, nickel-plated Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 50
Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 150 Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-]
Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Double nipple, NPFC Series, part number NPFC-D-2G18-M.
You can find the detail information about specifications and dimensions on part number NPFC-D-2G18-M.

Variation of this product

Part Number
NPFC-D-2G12-M-P50
NPFC-D-2G14-M
NPFC-D-2G14-M-P100
NPFC-D-2G18-M-P100
NPFC-D-2G34-M
NPFC-D-2G38-M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pack size Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

1.57 €

50 4 Days 50G1/2G1/2806921535.75

0.92 €

10 3 Days 10G1/4G1/4803027217.2

1.07 €

1 3 Days 100G1/4G1/4806921317.2

0.66 €

100 4 Days 100G1/8G1/880692129.7

4.62 €

10 3 Days 10G3/4G3/4806921763.7

1.17 €

10 3 Days 10G3/8G3/8803027524

Tech Support